IESNA:LM-63-2002
[TEST]P1389266
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24009.0
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
171.2 237.1 368.8 704.6 1540.9 2219.2 2746.0 3187.1 3648.1 4181.5 4859.7 5722.4 6901.1 8909.5 11510.6 14329.0 17568.8 19807.7 
20479.4 19709.0 17950.8 16304.5 14724.1 12774.9 8336.6 4253.9 2258.7 1718.7 1567.2 1540.9 1508.0 1132.6 559.7 421.4 138.3 52.7 0.0 
171.2 230.5 355.6 724.4 1514.6 2252.1 2739.4 3174.0 3641.5 4221.0 4866.3 5715.8 6914.3 8791.0 11569.9 14427.8 17476.6 19728.7 
20558.4 19840.7 18102.2 16482.3 14750.4 12774.9 8534.2 4174.9 2311.3 1738.4 1573.8 1534.3 1508.0 1139.2 553.1 414.9 138.3 52.7 0.0 
171.2 230.5 342.4 665.1 1396.0 2127.0 2732.8 3154.2 3648.1 4214.4 4866.3 5729.0 6802.3 8316.9 10891.6 14065.6 17456.9 19867.0 
20907.4 20571.6 19096.6 17654.4 15639.4 13426.9 9851.2 5149.5 2778.9 1916.2 1619.9 1534.3 1494.8 1356.5 566.3 401.7 164.6 65.9 0.0 
171.2 223.9 329.3 579.5 1224.8 1929.4 2634.0 3127.9 3602.0 4148.6 4833.4 5538.0 6427.0 7559.6 9515.4 12603.7 16495.5 19906.5 21375.0 
21526.4 20762.6 19853.8 18266.8 15264.1 11662.1 6887.9 3793.0 2350.9 1751.6 1547.5 1455.3 1343.3 566.3 362.2 184.4 85.6 0.0 
171.2 223.9 302.9 480.7 974.6 1646.3 2370.6 2976.4 3437.4 3997.1 4570.0 5189.0 5972.6 6776.0 7842.8 9759.0 13110.8 17792.7 21282.8 
22501.0 22211.3 21565.9 21440.8 20420.1 16739.1 10858.7 5649.9 3325.4 2074.3 1481.6 1185.3 1060.2 651.9 329.3 230.5 125.1 0.0 
171.2 217.3 276.6 401.7 684.8 1270.9 1936.0 2594.5 3187.1 3661.3 4221.0 4820.2 5412.9 6143.8 6953.8 8040.3 9660.2 12630.1 17733.5 
22040.1 23758.7 23528.3 22738.1 23120.0 22599.8 19853.8 12215.2 5406.3 2535.2 1468.5 954.8 730.9 553.1 309.5 256.8 177.8 0.0 
171.2 210.7 250.2 316.1 454.4 737.5 1277.5 1857.0 2515.5 3141.1 3694.2 4201.2 4800.5 5432.6 6078.0 6920.9 8053.5 9633.9 11945.2 
15804.0 20808.7 24358.0 25418.2 24917.7 24647.7 24687.2 22922.4 16014.8 7032.8 2686.7 1079.9 665.1 493.9 395.1 322.7 263.4 0.0 
171.2 197.6 223.9 256.8 316.1 408.3 586.1 915.3 1415.8 1975.5 2555.0 3206.9 3839.1 4484.4 5116.6 5808.0 6677.2 7717.6 9100.5 10990.4 
13782.4 17325.2 21618.6 25549.9 26498.1 25991.1 25418.2 23462.4 18701.5 10206.8 4392.2 1455.3 691.4 526.8 428.0 368.8 0.0 
171.2 197.6 223.9 250.2 302.9 381.9 540.0 836.3 1297.2 1824.1 2403.5 3022.5 3674.4 4326.4 4971.7 5656.5 6499.4 7500.3 8856.8 10806.0 
13354.4 16732.5 20966.7 25049.4 26524.5 26043.7 25312.8 23508.5 19590.4 11359.2 4991.4 1666.0 691.4 540.0 447.8 388.5 0.0 
171.2 191.0 204.1 217.3 230.5 256.8 289.7 355.6 447.8 612.4 882.4 1238.0 1698.9 2179.6 2759.1 3378.1 4082.7 5004.6 6058.2 7401.6 9219.0 
11174.8 13822.0 16930.1 21072.1 23765.3 22606.4 19373.1 14829.5 10042.2 6650.9 3964.2 2186.2 1053.6 447.8 434.6 0.0 
171.2 177.8 184.4 184.4 184.4 184.4 184.4 184.4 184.4 197.6 210.7 237.1 270.0 322.7 381.9 480.7 619.0 842.9 1178.7 1692.3 2423.3 3226.7 4128.8 4800.5 
5373.4 6492.8 8185.2 8962.2 8066.6 6348.0 4629.3 3292.5 2061.1 777.0 118.5 39.5 0.0 
171.2 177.8 177.8 171.2 171.2 164.6 158.0 151.5 151.5 151.5 151.5 151.5 158.0 164.6 177.8 191.0 223.9 283.2 395.1 572.9 829.7 1033.8 1040.4 842.9 
717.8 928.5 1521.1 2245.5 2324.5 1738.4 948.2 454.4 184.4 72.4 32.9 19.8 0.0 
171.2 171.2 164.6 158.0 151.5 151.5 138.3 131.7 125.1 125.1 125.1 118.5 118.5 111.9 111.9 111.9 118.5 131.7 171.2 256.8 342.4 349.0 217.3 138.3 98.8 85.6 
72.4 72.4 65.9 59.3 52.7 32.9 26.3 26.3 19.8 19.8 0.0 
171.2 164.6 151.5 138.3 131.7 131.7 118.5 111.9 98.8 85.6 79.0 72.4 65.9 59.3 46.1 39.5 32.9 26.3 26.3 26.3 19.8 13.2 13.2 6.6 6.6 6.6 13.2 13.2 6.6 13.2 13.2 13.2 13.2 
13.2 19.8 19.8 0.0 
171.2 151.5 138.3 125.1 118.5 105.4 92.2 72.4 59.3 52.7 39.5 32.9 19.8 19.8 13.2 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 13.2 13.2 
13.2 0.0 
171.2 144.9 125.1 111.9 105.4 85.6 72.4 52.7 39.5 26.3 19.8 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 13.2 13.2 
0.0 
171.2 138.3 118.5 105.4 92.2 72.4 52.7 39.5 26.3 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 
0.0 
171.2 138.3 118.5 98.8 85.6 65.9 46.1 32.9 19.8 13.2 6.6 0.0 0.0 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
0.0 
171.2 138.3 118.5 98.8 79.0 65.9 39.5 26.3 19.8 6.6 0.0 0.0 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
0.0 
171.2 138.3 118.5 98.8 79.0 65.9 46.1 32.9 19.8 6.6 0.0 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.2 138.3 118.5 98.8 85.6 65.9 46.1 32.9 26.3 13.2 13.2 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 0.0 
0.0 
171.2 138.3 118.5 98.8 79.0 65.9 46.1 32.9 26.3 13.2 13.2 26.3 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
0.0 
